IESNA:LM-63-2002
[TEST]P1201863
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1C-730-U-SLR
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 70 CRI, 3000K, 615mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]7502
TILT=NONE
26 -1 1 37 73 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1031.6 1109.4 1192.9 1276.8 1341.1 1380.5 1404.5 1417.9 1432.8 1450
1472.2 1502.3 1542.8 1590.7 1648.9 1746.9 1894.9 2091.3 2333.7 2637
3034.4 3490.6 3976.3 4418.1 4685.1 4549.5 4278.2 3914.6 3477.8 2957.2
2298.7 1642.4 1074.9 624.9 274.9 85.1 0
1031.6 1100.9 1174.1 1245.8 1301.9 1337.4 1359.6 1372.4 1385.4 1401.6
1424.7 1457.1 1499.1 1547.5 1607.5 1694.1 1818 1980.2 2183.9 2426.1
2716.5 3021.5 3292 3483.7 3531.6 3329.9 3044.5 2704.9 2334.3 1932.6
1472.1 1030.4 663.8 384.2 172.8 56.6 0
1031.6 1092.4 1155.3 1214.8 1262.7 1294.4 1314.6 1326.8 1338.1 1353.2
1377.4 1411.8 1455.5 1504.2 1566.1 1641.3 1741 1869.1 2034.1 2215.2
2398.5 2552.5 2607.7 2549.2 2378 2110.2 1810.8 1495.2 1190.9 908.1
645.6 418.3 252.8 143.6 70.8 28.1 0
1031.6 1083.3 1136.5 1186.1 1224.8 1251.4 1268.1 1276 1282.2 1290.6
1305.8 1329.6 1360.3 1392.4 1429 1470 1522 1590.1 1679.6 1775
1863.5 1921 1908.3 1819.2 1653.3 1428.9 1200.1 975.9 768.3 587.4
426.3 288.9 186.1 114.5 61.2 25.4 0
1031.6 1074.3 1117.8 1157.5 1187 1208.5 1221.5 1225.2 1226.4 1228
1234.3 1247.3 1265.2 1280.7 1292 1298.7 1302.9 1311 1325.1 1334.8
1328.5 1289.5 1208.9 1089.2 928.6 747.7 589.3 456.5 345.8 266.7
207.1 159.4 119.5 85.4 51.7 22.6 0
1031.6 1065.2 1098.9 1129.6 1153.1 1168.6 1175.5 1171.8 1161.7 1149.2
1137 1128.8 1124.9 1120.2 1111.2 1095.9 1074.8 1053 1032.8 1016.1
997.9 967.1 916.2 844.3 750.9 639.2 538.7 442.1 349.9 279.1
218.4 167.1 122.7 86 51.4 22.4 0
1031.6 1056.1 1080.1 1101.7 1119.2 1128.6 1129.4 1118.4 1096.9 1070.5
1039.7 1010.2 984.6 959.6 930.6 893.1 846.7 795.2 740.6 697.4
667.3 644.8 623.4 599.3 573.3 530.8 488.1 427.7 354 291.5
229.6 174.8 125.9 86.6 51.1 22.1 0
1031.6 1047.3 1062.5 1077.1 1090.1 1095.7 1091.4 1072.6 1040.1 1002.1
959.6 920.8 888.3 860.3 832.8 800.5 761.8 719.2 673.9 638.1
614.3 598.6 587.2 573.8 553.2 517.4 481.8 431.2 370.3 314.7
255.5 199.9 147.2 102.3 62.5 26.8 0
1031.6 1038.6 1044.9 1052.5 1061 1062.8 1053.3 1026.8 983.4 933.7
879.6 831.4 792.1 761 735.1 707.8 676.9 643.2 607.2 578.7
561.2 552.4 551.1 548.3 533.1 504.1 475.5 434.7 386.5 337.7
281.4 225 168.4 118 74 31.5 0
1031.6 1030.2 1028.2 1029.8 1033 1033.4 1020.7 988.4 938.8 882.9
827.5 784 752.3 729 708.4 684.4 655.7 623.7 587.4 553.2
527.7 513.8 515.2 516.6 512.2 501.5 475.8 433.9 386.5 341.6
299.3 254.5 203.7 148 96.4 40.8 0
1031.6 1020.8 1011.8 1008.6 1010.1 1012.1 1003.7 978 936 888.4
842.2 801.8 766.3 735.2 705.8 675 641.3 605.5 569.8 538
510.1 489.2 478.1 471.5 465.2 457.9 442.6 415.2 380.4 341.7
297.8 253.7 203.5 149.7 98.6 43.5 0
1031.6 1013.2 997.5 989.5 990 995.6 995.8 980.8 949.5 908.3
865.1 824 783.9 745.6 708.7 671.8 634.1 596 560.6 530.3
503.2 482.4 467.3 455.8 444.9 432.5 415.6 392.7 364.4 330.7
289.3 247 197.9 146.9 95.6 42.4 0
1031.6 1005.7 983.1 970.4 969.9 979.3 988 983.7 962.9 928.2
888.1 846.1 801.5 756 711.5 668.7 626.9 586.5 551.3 522.5
496.3 475.6 456.6 440.1 424.6 407.1 388.5 370.2 348.4 319.8
280.9 240.2 192.2 144.2 92.6 41.2 0
1031.6 998.8 971.1 954.6 954.1 968.7 989.4 1001 992.9 962.4
918.9 871.4 822.5 772.7 724.3 677.9 633.6 591.8 555.9 526.8
503 485.6 470.8 455.4 438 415.6 391.8 369.2 344.9 314.5
275.9 235.1 188 141.2 89.3 40.5 0
1031.6 992 959.1 938.8 938.2 958.3 990.8 1018.2 1022.9 996.7
949.6 896.7 843.5 789.5 737.1 687 640.2 597.3 560.4 531
509.7 495.6 485 470.7 451.4 424.2 395.1 368.1 341.3 309.4
270.8 230.1 183.7 138.2 85.9 39.9 0
1031.6 986 948.5 925.4 923.9 947 987.9 1027.4 1042.1 1021.7
974.2 916.4 859.8 805.2 752.6 702.5 655.1 611.4 573.9 544.2
522.1 507 497.3 485.1 467.9 443.4 415.7 387.2 358.1 322.6
280.7 238.1 190.3 137.6 83 39.8 0
1031.6 980 937.9 912 909.5 935.7 985 1036.5 1061.3 1046.6
998.8 936.1 876.2 820.9 768.2 718 670.1 625.6 587.4 557.4
534.5 518.4 509.5 499.5 484.4 462.8 436.4 406.3 374.9 335.8
290.5 246 196.9 137 80.2 39.7 0
1031.6 974 928.2 900.2 896.2 922 973 1026.9 1056.8 1049.3
1008 946.3 884.5 830.1 779.2 731.7 685.9 642.7 605 574.8
550.1 532.9 522.3 512.1 497.2 476.4 449.5 418.7 385.6 345.4
299.2 253.5 203.3 134.8 74 35 0
1031.6 968.1 918.6 888.5 882.9 908.3 961.1 1017.3 1052.4 1052
1017.1 956.6 892.8 839.4 790.3 745.4 701.6 659.7 622.7 592.2
565.7 547.5 535 524.7 510.1 490.1 462.6 431.1 396.2 355.1
308 261.1 209.6 132.6 67.9 30.3 0
1031.6 963.4 911.2 879.7 872.4 894.8 942 992 1023.4 1024.3
994.4 940.4 880.5 828.1 782.2 741.7 702.6 664.2 629.2 599.7
575.3 558.9 547.1 536.9 522.3 501.3 472.4 439.6 404 362.6
314.9 268.3 215.1 144.3 78.9 34.9 0
1031.6 958.8 903.7 870.9 861.8 881.4 922.8 966.6 994.4 996.6
971.7 924.2 868.2 816.7 774.2 737.9 703.4 668.8 635.7 607.2
585 570.3 559.3 549.1 534.6 512.5 482.3 448.2 411.7 370.2
321.7 275.5 220.6 156 89.9 39.5 0
1031.6 955 898.5 864.7 855 872.5 909.3 946.6 969.9 971.4
949.3 906.9 855.8 806.8 765 729.5 696.3 662.7 630.3 603.4
584.8 572.4 562.1 552 537.8 515.6 485.5 451.2 414.6 373.7
325.4 278.9 225.1 163.7 99.4 43.3 0
1031.6 951.2 893.4 858.5 848 863.6 895.7 926.7 945.5 946.2
927 889.5 843.2 796.8 755.9 721 689.1 656.7 624.9 599.6
584.6 574.5 565 554.9 540.9 518.6 488.6 454.2 417.5 377.2
329 282.3 229.6 171.4 108.9 47.2 0
1031.6 948.3 889.7 854.3 844 859.1 889.5 917.5 933.7 933.8
916.2 882.3 839.6 794.4 752.2 714.4 679.4 644.6 611 587.4
574.8 566.5 558 547.9 534 512.4 482.6 448.7 413.1 373.4
327.2 279.8 228.5 170.9 108.1 46.2 0
1031.6 945.4 886 850.1 840 854.6 883.3 908.3 921.9 921.3
905.5 875 835.8 792 748.6 707.7 669.7 632.6 597.3 575.1
565 558.5 551 540.8 527.2 506.2 476.6 443.3 408.6 369.7
325.4 277.2 227.4 170.4 107.3 45.2 0
1031.6 942.7 883.2 847.6 837.9 852.8 881 905.3 918.2 917.2
901.6 873.2 835.8 792.3 747.8 704.2 663.1 623 586.1 564.7
555.4 549.9 543.5 533.4 519.5 498.1 468.8 436 401.6 363.1
319.8 271.6 219.9 164 102.3 42.7 0
1031.6 939.9 880.4 845.1 835.7 851 878.6 902.2 914.4 913
897.7 871.5 835.8 792.7 747 700.7 656.6 613.5 574.9 554.4
545.8 541.3 536 525.9 511.8 490.1 461 428.7 394.7 356.5
314.2 265.9 212.3 157.6 97.3 40.1 0
1031.6 936.6 877.6 843.2 834.9 850.7 878.4 901.8 913.2 911.3
895.4 870.9 836.4 793.3 746.6 698.7 652.8 607.2 567.7 547.5
539.2 535.2 530.4 520.1 505.9 482.9 454.8 423.2 388.3 350.3
308.4 261.3 203.5 152 92.2 37.6 0
1031.6 939.9 880.4 845.1 835.7 851 878.6 902.2 914.4 913
897.7 871.5 835.8 792.7 747 700.7 656.6 613.5 574.9 554.4
545.8 541.3 536 525.9 511.8 490.1 461 428.7 394.7 356.5
314.2 265.9 212.3 157.6 97.3 40.1 0
1031.6 942.7 883.2 847.6 837.9 852.8 881 905.3 918.2 917.2
901.6 873.2 835.8 792.3 747.8 704.2 663.1 623 586.1 564.7
555.4 549.9 543.5 533.4 519.5 498.1 468.8 436 401.6 363.1
319.8 271.6 219.9 164 102.3 42.7 0
1031.6 945.4 886 850.1 840 854.6 883.3 908.3 921.9 921.3
905.5 875 835.8 792 748.6 707.7 669.7 632.6 597.3 575.1
565 558.5 551 540.8 527.2 506.2 476.6 443.3 408.6 369.7
325.4 277.2 227.4 170.4 107.3 45.2 0
1031.6 948.3 889.7 854.3 844 859.1 889.5 917.5 933.7 933.8
916.2 882.3 839.6 794.4 752.2 714.4 679.4 644.6 611 587.4
574.8 566.5 558 547.9 534 512.4 482.6 448.7 413.1 373.4
327.2 279.8 228.5 170.9 108.1 46.2 0
1031.6 951.2 893.4 858.5 848 863.6 895.7 926.7 945.5 946.2
927 889.5 843.2 796.8 755.9 721 689.1 656.7 624.9 599.6
584.6 574.5 565 554.9 540.9 518.6 488.6 454.2 417.5 377.2
329 282.3 229.6 171.4 108.9 47.2 0
1031.6 955 898.5 864.7 855 872.5 909.3 946.6 969.9 971.4
949.3 906.9 855.8 806.8 765 729.5 696.3 662.7 630.3 603.4
584.8 572.4 562.1 552 537.8 515.6 485.5 451.2 414.6 373.7
325.4 278.9 225.1 163.7 99.4 43.3 0
1031.6 958.8 903.7 870.9 861.8 881.4 922.8 966.6 994.4 996.6
971.7 924.2 868.2 816.7 774.2 737.9 703.4 668.8 635.7 607.2
585 570.3 559.3 549.1 534.6 512.5 482.3 448.2 411.7 370.2
321.7 275.5 220.6 156 89.9 39.5 0
1031.6 963.4 911.2 879.7 872.4 894.8 942 992 1023.4 1024.3
994.4 940.4 880.5 828.1 782.2 741.7 702.6 664.2 629.2 599.7
575.3 558.9 547.1 536.9 522.3 501.3 472.4 439.6 404 362.6
314.9 268.3 215.1 144.3 78.9 34.9 0
1031.6 968.1 918.6 888.5 882.9 908.3 961.1 1017.3 1052.4 1052
1017.1 956.6 892.8 839.4 790.3 745.4 701.6 659.7 622.7 592.2
565.7 547.5 535 524.7 510.1 490.1 462.6 431.1 396.2 355.1
308 261.1 209.6 132.6 67.9 30.3 0
1031.6 974 928.2 900.2 896.2 922 973 1026.9 1056.8 1049.3
1008 946.3 884.5 830.1 779.2 731.7 685.9 642.7 605 574.8
550.1 532.9 522.3 512.1 497.2 476.4 449.5 418.7 385.6 345.4
299.2 253.5 203.3 134.8 74 35 0
1031.6 980 937.9 912 909.5 935.7 985 1036.5 1061.3 1046.6
998.8 936.1 876.2 820.9 768.2 718 670.1 625.6 587.4 557.4
534.5 518.4 509.5 499.5 484.4 462.8 436.4 406.3 374.9 335.8
290.5 246 196.9 137 80.2 39.7 0
1031.6 986 948.5 925.4 923.9 947 987.9 1027.4 1042.1 1021.7
974.2 916.4 859.8 805.2 752.6 702.5 655.1 611.4 573.9 544.2
522.1 507 497.3 485.1 467.9 443.4 415.7 387.2 358.1 322.6
280.7 238.1 190.3 137.6 83 39.8 0
1031.6 992 959.1 938.8 938.2 958.3 990.8 1018.2 1022.9 996.7
949.6 896.7 843.5 789.5 737.1 687 640.2 597.3 560.4 531
509.7 495.6 485 470.7 451.4 424.2 395.1 368.1 341.3 309.4
270.8 230.1 183.7 138.2 85.9 39.9 0
1031.6 998.8 971.1 954.6 954.1 968.7 989.4 1001 992.9 962.4
918.9 871.4 822.5 772.7 724.3 677.9 633.6 591.8 555.9 526.8
503 485.6 470.8 455.4 438 415.6 391.8 369.2 344.9 314.5
275.9 235.1 188 141.2 89.3 40.5 0
1031.6 1005.7 983.1 970.4 969.9 979.3 988 983.7 962.9 928.2
888.1 846.1 801.5 756 711.5 668.7 626.9 586.5 551.3 522.5
496.3 475.6 456.6 440.1 424.6 407.1 388.5 370.2 348.4 319.8
280.9 240.2 192.2 144.2 92.6 41.2 0
1031.6 1013.2 997.5 989.5 990 995.6 995.8 980.8 949.5 908.3
865.1 824 783.9 745.6 708.7 671.8 634.1 596 560.6 530.3
503.2 482.4 467.3 455.8 444.9 432.5 415.6 392.7 364.4 330.7
289.3 247 197.9 146.9 95.6 42.4 0
1031.6 1020.8 1011.8 1008.6 1010.1 1012.1 1003.7 978 936 888.4
842.2 801.8 766.3 735.2 705.8 675 641.3 605.5 569.8 538
510.1 489.2 478.1 471.5 465.2 457.9 442.6 415.2 380.4 341.7
297.8 253.7 203.5 149.7 98.6 43.5 0
1031.6 1030.2 1028.2 1029.8 1033 1033.4 1020.7 988.4 938.8 882.9
827.5 784 752.3 729 708.4 684.4 655.7 623.7 587.4 553.2
527.7 513.8 515.2 516.6 512.2 501.5 475.8 433.9 386.5 341.6
299.3 254.5 203.7 148 96.4 40.8 0
1031.6 1038.6 1044.9 1052.5 1061 1062.8 1053.3 1026.8 983.4 933.7
879.6 831.4 792.1 761 735.1 707.8 676.9 643.2 607.2 578.7
561.2 552.4 551.1 548.3 533.1 504.1 475.5 434.7 386.5 337.7
281.4 225 168.4 118 74 31.5 0
1031.6 1047.3 1062.5 1077.1 1090.1 1095.7 1091.4 1072.6 1040.1 1002.1
959.6 920.8 888.3 860.3 832.8 800.5 761.8 719.2 673.9 638.1
614.3 598.6 587.2 573.8 553.2 517.4 481.8 431.2 370.3 314.7
255.5 199.9 147.2 102.3 62.5 26.8 0
1031.6 1056.1 1080.1 1101.7 1119.2 1128.6 1129.4 1118.4 1096.9 1070.5
1039.7 1010.2 984.6 959.6 930.6 893.1 846.7 795.2 740.6 697.4
667.3 644.8 623.4 599.3 573.3 530.8 488.1 427.7 354 291.5
229.6 174.8 125.9 86.6 51.1 22.1 0
1031.6 1065.2 1098.9 1129.6 1153.1 1168.6 1175.5 1171.8 1161.7 1149.2
1137 1128.8 1124.9 1120.2 1111.2 1095.9 1074.8 1053 1032.8 1016.1
997.9 967.1 916.2 844.3 750.9 639.2 538.7 442.1 349.9 279.1
218.4 167.1 122.7 86 51.4 22.4 0
1031.6 1074.3 1117.8 1157.5 1187 1208.5 1221.5 1225.2 1226.4 1228
1234.3 1247.3 1265.2 1280.7 1292 1298.7 1302.9 1311 1325.1 1334.8
1328.5 1289.5 1208.9 1089.2 928.6 747.7 589.3 456.5 345.8 266.7
207.1 159.4 119.5 85.4 51.7 22.6 0
1031.6 1083.3 1136.5 1186.1 1224.8 1251.4 1268.1 1276 1282.2 1290.6
1305.8 1329.6 1360.3 1392.4 1429 1470 1522 1590.1 1679.6 1775
1863.5 1921 1908.3 1819.2 1653.3 1428.9 1200.1 975.9 768.3 587.4
426.3 288.9 186.1 114.5 61.2 25.4 0
1031.6 1092.4 1155.3 1214.8 1262.7 1294.4 1314.6 1326.8 1338.1 1353.2
1377.4 1411.8 1455.5 1504.2 1566.1 1641.3 1741 1869.1 2034.1 2215.2
2398.5 2552.5 2607.7 2549.2 2378 2110.2 1810.8 1495.2 1190.9 908.1
645.6 418.3 252.8 143.6 70.8 28.1 0
1031.6 1100.9 1174.1 1245.8 1301.9 1337.4 1359.6 1372.4 1385.4 1401.6
1424.7 1457.1 1499.1 1547.5 1607.5 1694.1 1818 1980.2 2183.9 2426.1
2716.5 3021.5 3292 3483.7 3531.6 3329.9 3044.5 2704.9 2334.3 1932.6
1472.1 1030.4 663.8 384.2 172.8 56.6 0
1031.6 1109.4 1192.9 1276.8 1341.1 1380.5 1404.5 1417.9 1432.8 1450
1472.2 1502.3 1542.8 1590.7 1648.9 1746.9 1894.9 2091.3 2333.7 2637
3034.4 3490.6 3976.3 4418.1 4685.1 4549.5 4278.2 3914.6 3477.8 2957.2
2298.7 1642.4 1074.9 624.9 274.9 85.1 0
1031.6 1113.6 1207.6 1300.7 1369.4 1411.2 1430.9 1435.8 1439 1441.9
1446.4 1456.3 1474.2 1496.8 1534 1611.7 1747.9 1945.4 2202.7 2509.5
2876.9 3299.9 3787.9 4315.5 4844.5 4985 4686.9 4303.3 3900.6 3442.4
2800.9 2111.2 1469.3 894.5 418 133.2 0
1031.6 1117.8 1222.3 1324.6 1397.7 1441.8 1457.3 1453.6 1445.3 1433.7
1420.7 1410.2 1405.7 1402.9 1419 1476.4 1600.8 1799.5 2071.6 2381.9
2719.4 3109.2 3599.5 4212.9 5003.9 5420.5 5095.6 4692 4323.4 3927.6
3303.1 2580 1863.7 1164.1 561.1 181.3 0
1031.6 1123.8 1236.9 1346.1 1422.9 1464.6 1471.6 1453.9 1426.5 1394.7
1361.6 1331.9 1309.2 1293.8 1305.4 1373.1 1524 1755.2 2052.1 2378
2720.1 3089.9 3524.3 4062.1 4816.6 5399.4 5176.5 4730 4340.4 3939.8
3348.2 2644.5 1943.9 1253.7 637.3 223.8 0
1031.6 1129.8 1251.5 1367.6 1448.1 1487.3 1485.9 1454.2 1407.6 1355.8
1302.4 1253.6 1212.8 1184.7 1191.7 1269.8 1447.2 1711 2032.5 2374
2720.8 3070.6 3449.1 3911.3 4629.4 5378.2 5257.3 4767.8 4357.3 3952
3393.2 2709 2024.1 1343.3 713.5 266.3 0
1031.6 1133.3 1259.4 1380.5 1463.4 1498.4 1486.3 1438.1 1372.3 1303.7
1239.2 1183.5 1139.8 1116.1 1144.1 1266.7 1501.4 1829.2 2222 2647.4
3073.1 3491.5 3917.5 4384.3 5077 5788.2 5778.3 5310.7 4842.8 4331.8
3688.7 2933.7 2193.7 1460.1 809.5 314.3 0
1031.6 1136.9 1267.3 1393.5 1478.6 1509.5 1486.7 1422.1 1336.9 1251.7
1176 1113.5 1066.8 1047.5 1096.4 1263.6 1555.6 1947.5 2411.5 2920.7
3425.4 3912.3 4385.8 4857.2 5524.5 6198.2 6299.4 5853.5 5328.2 4711.6
3984.2 3158.3 2363.3 1576.9 905.4 362.3 0
1031.6 1138.7 1272.1 1400.5 1485.4 1513.2 1482.8 1407.4 1311.1 1219.5
1142.1 1080.1 1035.9 1023.2 1090.8 1289.5 1618.6 2062 2599.6 3196.1
3788.9 4362 4922 5464.5 6174.7 6816.9 6899.3 6456 5846.7 5099.9
4257.6 3352.2 2465.1 1619.4 929.5 364.3 0
1031.6 1140.4 1276.9 1407.5 1492.2 1516.9 1478.8 1392.7 1285.3 1187.2
1108.3 1046.8 1005 998.9 1085.1 1315.4 1681.5 2176.5 2787.8 3471.4
4152.4 4811.8 5458.2 6071.8 6825 7435.5 7499.1 7058.4 6365.1 5488.2
4530.9 3546 2566.9 1661.8 953.6 366.4 0
1031.6 1139.7 1280.6 1410.8 1494.7 1517.3 1474.2 1382.3 1269.5 1169.7
1091.8 1031.2 990.4 988.4 1084.2 1328.9 1712.9 2243.7 2902 3633.1
4372.2 5075.2 5771.5 6460.3 7244.9 7823.6 7829.6 7317.3 6509 5502.7
4457.7 3420.2 2364.4 1502.7 826.1 307.6 0
1031.6 1140.4 1276.9 1407.5 1492.2 1516.9 1478.8 1392.7 1285.3 1187.2
1108.3 1046.8 1005 998.9 1085.1 1315.4 1681.5 2176.5 2787.8 3471.4
4152.4 4811.8 5458.2 6071.8 6825 7435.5 7499.1 7058.4 6365.1 5488.2
4530.9 3546 2566.9 1661.8 953.6 366.4 0
1031.6 1138.7 1272.1 1400.5 1485.4 1513.2 1482.8 1407.4 1311.1 1219.5
1142.1 1080.1 1035.9 1023.2 1090.8 1289.5 1618.6 2062 2599.6 3196.1
3788.9 4362 4922 5464.5 6174.7 6816.9 6899.3 6456 5846.7 5099.9
4257.6 3352.2 2465.1 1619.4 929.5 364.3 0
1031.6 1136.9 1267.3 1393.5 1478.6 1509.5 1486.7 1422.1 1336.9 1251.7
1176 1113.5 1066.8 1047.5 1096.4 1263.6 1555.6 1947.5 2411.5 2920.7
3425.4 3912.3 4385.8 4857.2 5524.5 6198.2 6299.4 5853.5 5328.2 4711.6
3984.2 3158.3 2363.3 1576.9 905.4 362.3 0
1031.6 1133.3 1259.4 1380.5 1463.4 1498.4 1486.3 1438.1 1372.3 1303.7
1239.2 1183.5 1139.8 1116.1 1144.1 1266.7 1501.4 1829.2 2222 2647.4
3073.1 3491.5 3917.5 4384.3 5077 5788.2 5778.3 5310.7 4842.8 4331.8
3688.7 2933.7 2193.7 1460.1 809.5 314.3 0
1031.6 1129.8 1251.5 1367.6 1448.1 1487.3 1485.9 1454.2 1407.6 1355.8
1302.4 1253.6 1212.8 1184.7 1191.7 1269.8 1447.2 1711 2032.5 2374
2720.8 3070.6 3449.1 3911.3 4629.4 5378.2 5257.3 4767.8 4357.3 3952
3393.2 2709 2024.1 1343.3 713.5 266.3 0
1031.6 1123.8 1236.9 1346.1 1422.9 1464.6 1471.6 1453.9 1426.5 1394.7
1361.6 1331.9 1309.2 1293.8 1305.4 1373.1 1524 1755.2 2052.1 2378
2720.1 3089.9 3524.3 4062.1 4816.6 5399.4 5176.5 4730 4340.4 3939.8
3348.2 2644.5 1943.9 1253.7 637.3 223.8 0
1031.6 1117.8 1222.3 1324.6 1397.7 1441.8 1457.3 1453.6 1445.3 1433.7
1420.7 1410.2 1405.7 1402.9 1419 1476.4 1600.8 1799.5 2071.6 2381.9
2719.4 3109.2 3599.5 4212.9 5003.9 5420.5 5095.6 4692 4323.4 3927.6
3303.1 2580 1863.7 1164.1 561.1 181.3 0
1031.6 1113.6 1207.6 1300.7 1369.4 1411.2 1430.9 1435.8 1439 1441.9
1446.4 1456.3 1474.2 1496.8 1534 1611.7 1747.9 1945.4 2202.7 2509.5
2876.9 3299.9 3787.9 4315.5 4844.5 4985 4686.9 4303.3 3900.6 3442.4
2800.9 2111.2 1469.3 894.5 418 133.2 0
1031.6 1109.4 1192.9 1276.8 1341.1 1380.5 1404.5 1417.9 1432.8 1450
1472.2 1502.3 1542.8 1590.7 1648.9 1746.9 1894.9 2091.3 2333.7 2637
3034.4 3490.6 3976.3 4418.1 4685.1 4549.5 4278.2 3914.6 3477.8 2957.2
2298.7 1642.4 1074.9 624.9 274.9 85.1 0
